IESNA:LM-63-2002
[TEST]P1335911
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R40B2750DE010 E3A451MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 3000K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]106
TILT=NONE
1 -1 1 55 15 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
5.5 5.6 6 6.4 7.2 8.8 11.6 16.5 29.8 61.4
110.8 167.7 228.4 252.8 275.3 294.7 311.1 325.1 334.6 339.7
342.4 343 342.6 341.6 340.7 340.7 340.1 339.1 337 332.9
325.9 313.1 302.9 296.2 287.8 270 254.6 237.8 216.7 191
166.2 147.1 131.2 76 22.7 0.7 0.4 0.3 0.3 0.2
0.2 0.1 0.1 0 0
5.5 5.6 6 6.4 7.2 8.6 11.4 16 29.4 57.3
104.4 161.2 222.8 245.7 267.2 285.2 302.9 317.7 328.2 333.5
336.9 338.5 338.6 338.5 337.3 336.8 336.5 335.3 333.6 330.3
324.1 311.6 301.4 293.7 284 268.7 252.5 233.8 213.2 187.8
162.6 142.2 127.2 75 19.8 0.7 0.3 0.3 0.2 0.2
0.2 0.1 0.1 0 0
5.5 5.6 6 6.4 7.1 8.5 11 15.4 25.9 51.6
92 142 198.5 219.4 240 258.9 274.7 289.8 302.8 311.4
317.7 321.7 323.9 325.4 326.1 326.2 326.7 326.6 325.7 323.4
319.4 308.9 295.8 284.9 273.1 257.9 237.8 220.8 199.2 177
150.2 126.3 110.7 60.1 15.4 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.5 5.6 6 6.4 7 8.3 10.4 14.4 23.2 42.2
74 117.2 164.1 182.8 200.7 217.7 234.7 247.6 260.9 271.8
280.6 287.1 292.8 296.8 299.5 301.3 302.5 302.6 301.9 299.5
294.4 286.1 272.2 256 241.5 225.9 204.3 186.1 166.7 142.7
119.7 100.6 83.7 43.1 9.2 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.5 5.6 5.9 6.3 6.9 8 9.8 12.9 18.8 32.9
54.6 85.6 120.6 137.1 150.4 165.1 178.1 190.9 201.6 212.1
219.4 226.5 232 236.4 239.4 240.8 241.2 240.5 238.5 235.4
229.4 221.9 210.9 195.1 180.6 166.1 150.3 131.8 114.8 97.1
78.4 61.3 48.1 22.7 5.8 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.5 5.6 5.9 6.2 6.7 7.6 9.1 11.6 15.7 24.2
38.6 58.3 81.7 91.3 101.7 111.5 120.8 129.9 137.6 145.1
150.6 156 160.3 163.1 164.4 164.5 163.6 161.5 158.4 153.8
148.2 141.2 132.5 120.8 109.1 97.9 85.5 74 62.3 50.9
40.4 30.7 22.6 10.5 3.5 0.7 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.5 5.6 5.9 6.1 6.6 7.2 8.4 10.1 12.8 17.6
25.5 36.4 48.8 53.7 59.2 64.8 70.4 75.4 79.7 83.6
87 89.5 91.2 91.9 91.8 90.6 88.8 85.8 82.2 77.9
73.3 68.3 62.9 56.9 50.5 43.9 37.1 30.6 25.6 20.8
17.4 13.8 10.2 5.1 1.8 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.5 5.6 5.8 6.1 6.4 6.9 7.7 8.9 10.6 13.3
17.4 23.1 28.8 31.2 33.4 35.4 37.5 39.4 41.2 42.5
43.6 44.2 44.4 44 43.2 41.8 40.2 38.2 36.1 33.8
31.2 28.4 25.6 22.8 20 17.6 15.6 13.4 11 8.9
7.2 5.7 4.4 2 0.7 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.5 5.6 5.8 6 6.1 6.2 6.5 6.9 7.5 8.1
9 10.1 11.4 11.9 12.3 12.6 12.8 12.8 12.8 12.7
12.6 12.3 12 11.6 11 10.2 9.3 8.6 7.7 7
6.3 5.6 4.9 4.1 3.6 3.1 2.6 2.1 1.7 1.3
1 0.7 0.4 0.2 0.1 0.1 0.1 0.2 0.2 0.2
0.1 0.1 0.1 0.1 0
5.5 5.5 5.6 5.5 5.5 5.3 5 4.7 4.4 4
3.6 3.2 2.8 2.7 2.5 2.3 2.2 2 1.8 1.8
1.6 1.5 1.3 1.1 1 0.9 0.8 0.6 0.5 0.4
0.4 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.5 5.5 5.4 5.2 4.9 4.6 4.1 3.7 3.3 2.9
2.5 2.2 1.9 1.8 1.8 1.7 1.6 1.6 1.5 1.4
1.4 1.3 1.3 1.2 1.2 1.1 1.1 1.1 1 1
1 1 0.9 0.9 0.9 0.9 0.9 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.7 0.7 0.6 0.5 0.5 0.5
0.4 0.4 0.4 0.3 0
5.5 5.3 5.1 4.8 4.5 4.1 3.8 3.4 3.1 2.9
2.6 2.4 2.2 2.2 2.1 2.1 2 2 1.9 1.9
1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.7 1.7 1.7
1.7 1.7 1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.4 1.3 1.3 1.2 1 0.9 0.8
0.7 0.5 0.4 0.3 0
5.5 5.2 4.9 4.6 4.4 4.1 3.8 3.5 3.3 3.1
2.9 2.8 2.7 2.6 2.5 2.5 2.5 2.5 2.4 2.4
2.4 2.4 2.4 2.4 2.4 2.3 2.3 2.3 2.3 2.3
2.3 2.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2
2.1 2.1 2.1 2.1 1.9 1.8 1.8 1.7 1.5 1.3
1.1 0.8 0.6 0.3 0
5.5 5.1 4.9 4.6 4.4 4.1 3.9 3.7 3.5 3.4
3.3 3.1 3 3 3 3 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.8
2.8 2.8 2.8 2.7 2.7 2.5 2.4 2.2 2 1.8
1.6 1.3 0.9 0.5 0
5.5 5.1 4.8 4.6 4.3 4.1 3.9 3.8 3.6 3.5
3.4 3.3 3.2 3.2 3.1 3.1 3.1 3.1 3.1 3.1
3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1
3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3 3
3 3 3 2.9 2.8 2.7 2.6 2.4 2.2 1.9
1.8 1.4 1 0.5 0
